Application Flexibility
Daikin’s VRV systems exemplify the definition of versatility, modularity and flexibility. Compact indoor and outdoor units can be designed into a building to provide comfort and save valuable space, especially on rooftops where revenue-driven amenities can be added. Building owners leasing space may leverage a phased installation as tenants are secured and the system customized to their needs.
- VRV S: Up to nine zones from one outdoor unit: Ideal for most light commercial or residential projects — retail store, small office, restaurant, hotel, healthcare facility, school, multi-family townhouse, condo or single-family home.
- EMERION: New larger capacity single module units offer opportunities to reduce the space required for mechanical equipment and the number of electrical and piping connections.
- VRV AURORA: Long pipe lengths up to 1640 ft. total and ability to connect up to 41** indoor units with up to 100 ft. vertical separation between indoor units, hot gas base pan circuit allows installation without an additional drain pan heater, Daikin PE Blue fin - 1000 hours salt spray tested for coastal applications.
- VRV IV X: Built in digital gauges for health check and service window for commissioning.
- T-Series Water-Cooled: Flexible and easy installation with field selectable top or front refrigerant connections. Compact units can be transported by elevators and are suitable for tight spaces like mechanical rooms.